Aeroquip by Danfoss
4-1251-8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4-1251-8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .5 in | |
| Compatible hoses | 2651 | |
| Compatible tube OD | .5 in | |
| End gender 2 | Male | |
| End Size 2 | 9/16 IN | |
| End type 1 | SAE 37 | |
| End type 2 | UNEF | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Hose cut-off factor | .55 in | |
| Hose dash size | -8 | |
| Inside diameter | .39 in | |
| Item type | Nipple | |
| Outside diameter | .66 in | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | 1.35 lb | |
| Packaged Width | 9 in | |
| Product Diameter | .66 in | |
| Product Height | .66 in | |
| Product Length/Depth | 1.9 in | |
| Product material | Monel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | .828 in³ | |
| Product Weight | .35 lb | |
| Product Width | .66 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 2 | 9/16-24 | |
| Trade Name | 41.840 Series | |
| Working pressure | 4000 Psi |