Aeroquip by Danfoss
4-1290-8
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4-1290-8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Aeroquip by Danfoss | |
| Certification(s) | SAE 070110 | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Material | Monel | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1.07 lb | |
| Packaged Width | 4 in | |
| Product Height | .88 in | |
| Product Length/Depth | .84 in | |
| Product Type | Labels and Tags | |
| Product Volume | .65 in³ | |
| Product Weight | .07 lb | |
| Product Width | .88 in | |
| Sub-brand | None | |
| Trade Name | 1290 Series | |
| UPC | 678146138040 |