
Aeroquip by Danfoss
4-190909-1-16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4-190909-1-16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 1 in | |
| Compatible hoses | 2766, AE371, AE373, FC163 | |
| Compliance(s) | MIL-F-24787/3, Group I, Type C | |
| End gender 1 | Male | |
| End Size 1 | 2 5/16 IN | |
| End type 1 | UNS | |
| End type 2 | Line/Hose/Tube | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Hex Size 1 | 2.38 in | |
| Hex Size 2 | 1.81 in | |
| Hose cut-off factor | 2.28 in | |
| Hose dash size | -16 | |
| Inside diameter | .82 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | 3.81 lb | |
| Packaged Width | 9 in | |
| Product Height | 2.38 in | |
| Product Length/Depth | 4.34 in | |
| Product material | Monel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 24.583 in³ | |
| Product Weight | 2.81 lb | |
| Product Width | 2.38 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 2 5/16-12 | |
| Trade Name | 4103 Series |