Aeroquip by Danfoss
4-191305-6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4-191305-6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .38 in | |
| Compatible hoses | FC163, AE373, AE371, 2766 | |
| Compliance(s) | MIL-F-24787/5, Group I, Type D | |
| Drop dimension | 3.11 | |
| End type 1 | Line/Hose/Tube | |
| End type 2 | Line/Hose/Tube | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Hex Size 1 | .69 in | |
| Hex Size 2 | 1 in | |
| Hose cut-off factor | 1.63 in | |
| Hose dash size | -6 | |
| Inside diameter | .31 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | 1.76 lb | |
| Packaged Width | 9 in | |
| Product Height | 3.61 in | |
| Product Length/Depth | 3.61 in | |
| Product material | Monel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 13.032 in³ | |
| Product Weight | .76 lb | |
| Product Width | 1 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 411 Series |