Aeroquip by Danfoss
4-2022-16-16
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4-2022-16-16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Certification(s) | SAE 070103 | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | 1 5/16 IN | |
| End Size 2 | 1 IN | |
| End type 1 | SAE 37 | |
| End type 2 | NPTF | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Hex Size 1 | 1.625 in | |
| Inside diameter (bore hole size) | .84 in | |
| Item type | SAE 37 Male to NPTF Female | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Width | 4 in | |
| Product Height | 1.625 in | |
| Product Length/Depth | 2.35 in | |
| Product material | Monel | |
| Product Type | Marine Military | |
| Product Volume | 6.205 in³ | |
| Product Weight | .65 lb | |
| Product Width | 1.625 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/16-12 | |
| Thread Size 2 | 1-11.5 | |
| Trade Name | 2022 Series | |
| Tube OD 1 | .84 in | |
| Tube OD 2 | .84 in | |
| Working temperature - max | 400 °F | |
| Working temperature - min | -65 °F |