
Aeroquip by Danfoss
4-202240-8-8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4-202240-8-8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| End gender 1 | Male | |
| End Size 1 | 3/4 IN | |
| End Size 2 | 1/3 IN | |
| End type 1 | SAE 37 | |
| End type 2 | Line/Hose/Tube | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Hex Size 1 | 1 in | |
| Inside diameter (bore hole size) | .5 in | |
| Item type | SAE 37 Male to Hose/Pipe/Tube Female | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | .795 lb | |
| Packaged Width | 9 in | |
| Product Height | 1 in | |
| Product Length/Depth | 1.41 in | |
| Product material | Monel | |
| Product Type | Marine Military | |
| Product Volume | 1.41 in³ | |
| Product Weight | 1 lb | |
| Product Width | 1 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-16 | |
| Trade Name | 202240 Series | |
| Tube OD 1 | .35 in | |
| Tube OD 2 | .35 in | |
| UPC | 678146055002 | |
| Working temperature - max | 400 °F | |
| Working temperature - min | -65 °F |