Aeroquip by Danfoss
4-202702-8-8
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4-202702-8-8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| End gender 1 | Male | |
| End type 1 | SAE 37 | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Item type | Adapter | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Width | 4 in | |
| Product material | Monel | |
| Product Type | Marine Military | |
| Product Weight | .136 lb | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 202702 Series | |
| Working temperature - max | 400 °F | |
| Working temperature - min | -65 °F |