Aeroquip by Danfoss
4-222048-8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4-222048-8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Aeroquip by Danfoss | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Material | Monel | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1.04 lb | |
| Packaged Width | 4 in | |
| Product Height | .75 in | |
| Product Length/Depth | .438 in | |
| Product Type | Spare Part | |
| Product Volume | .246 in³ | |
| Product Weight | .04 lb | |
| Product Width | .75 in | |
| Sub-brand | None | |
| Trade Name | None |