
Aeroquip by Danfoss
4-4010-24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4-4010-24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 1.5 in | |
| Compatible hoses | 1509 | |
| End gender 1 | Female | |
| End Size 1 | 1 13/16 IN | |
| End type 1 | UN | |
| End type 2 | Line/Hose/Tube | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Hex Size 1 | 2.5 in | |
| Hose dash size | -24 | |
| Inside diameter | 1.75 in | |
| Item type | Socket | |
| Outside diameter | 1 in | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | 3 lb | |
| Packaged Width | 9 in | |
| Product Height | 2.68 in | |
| Product Length/Depth | 3.34 in | |
| Product material | Monel | |
| Product Type | Marine Military | |
| Product Volume | 22.378 in³ | |
| Product Weight | 2 lb | |
| Product Width | 2.5 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 13/16-16 | |
| Trade Name | 190093 Series |