
Aeroquip by Danfoss
4-4010-32
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4-4010-32
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 2 in | |
| Compatible hoses | 1509 | |
| End gender 1 | Female | |
| End Size 1 | 2 3/8 IN | |
| End type 1 | UN | |
| End type 2 | Line/Hose/Tube | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Hex Size 1 | 3 in | |
| Hose dash size | -32 | |
| Inside diameter | 2.3 in | |
| Item type | Socket | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Width | 9 in | |
| Product Height | 3.31 in | |
| Product Length/Depth | 3.7 in | |
| Product material | Monel | |
| Product Type | Marine Military | |
| Product Volume | 36.741 in³ | |
| Product Weight | 2.33 lb | |
| Product Width | 3 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 2 3/8-12 | |
| Trade Name | 190093 Series |