
Aeroquip by Danfoss
4-412-16-16
FTNG (REUS), NPTF/SM
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Angle (shape) | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID | 1 in |
Compatible hoses | 2651 |
End Size 1 | 1 IN |
End gender 1 | Male |
End type 1 | NPTF |
End type 2 | Line/Hose/Tube |
Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
Hex Size 1 | 1.38 in |
Hex Size 2 | 1.44 in |
Hose cut-off factor | 1.72 in |
Hose dash size | -16 |
Inside diameter | .82 in |
Item type | Fitting Assembly |
Product Height | 1.66 in |
Product Length/Depth | 2.99 in |
Product Type | Reusable Hose Fittings |
Product Volume | 7.147 in³ |
Product Weight | .64 lb |
Product Width | 1.44 in |
Product material | Monel |
Sub-brand | None |
Thread Size 1 | 1-11 1/2 |
Thread sealant | No |
Trade Name | 4402 Series |