Aeroquip by Danfoss
4-4411-8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4-4411-8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .5 in | |
| Compatible hoses | FC350, FC300, FC802, 1503, FC558, FC234 | |
| Construction style | Reusable | |
| End gender 1 | Female | |
| End Size 1 | 3/4 IN | |
| End type 1 | SAE 37 | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Hex Size 1 | .88 in | |
| Hex Size 2 | .94 in | |
| Hose cut-off factor | 1.62 in | |
| Hose dash size | -8 | |
| Inside diameter | .36 in | |
| Item type | Fitting Assembly | |
| Product Height | 1.08 in | |
| Product Length/Depth | 2.77 in | |
| Product material | Monel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 2.812 in³ | |
| Product Weight | .13 lb | |
| Product Width | .94 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-16 | |
| Trade Name | 4412 Series |