![Hose Fittings 4-4721 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213622%2FID432874929766-0101_preview.jpg&w=1920&q=75)
Aeroquip by Danfoss
4-4721-10
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4-4721-10
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .63 in | |
| Compatible hoses | 1509 | |
| End gender 1 | Female | |
| End Size 1 | 7/8 IN | |
| End type 1 | SAE 37 | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Hex Size 1 | 1 in | |
| Hex Size 2 | 1 in | |
| Hose cut-off factor | 1.85 in | |
| Hose dash size | -10 | |
| Inside diameter | .5 in | |
| Item type | Fitting Assembly | |
| Product Height | 1.44 in | |
| Product Length/Depth | 3.4 in | |
| Product material | Monel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 6.12 in³ | |
| Product Weight | .61 lb | |
| Product Width | 1.25 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 7/8-14 | |
| Trade Name | 4412 Series |