Hose Fittings 40011-04-04IN(RIGHT)

TUBE NIPPLE, 2P/04, 04, CS

40011-04-04IN


Tools

Product specifications

Characteristic
Value
Description
A dimension IN1.590
A dimension MM40.500
Angle shapeSTRAIGHTStraight
BrandWINNER BY DANFOSSWinner by Danfoss
Catalog Item40011-04-04IN
Compatible hose ID IN0.251
Compatible hose ID MM0.250
Construction StyleCRIMPCrimp
End size 1-4-4
Hose cut off factor IN0.490
Hose cut off factor MM12.500
Hose size-4-4
Inside diameter IN0.157
Inside diameter MM4.000
Product height in0.511
Product height mm13.000
Product length in1.594
Product length mm40.500
Product materialCARBON STEELCarbon steel
Product width in0.511
Product width mm13.000