Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.760 | |
| A dimension MM | 70.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 40011-16-16IN | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 1.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| Hose cut off factor IN | 0.906 | |
| Hose cut off factor MM | 23.000 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.826 | |
| Inside diameter MM | 21.000 | |
| Product height in | 1.299 | |
| Product height mm | 33.000 | |
| Product length in | 2.755 | |
| Product length mm | 70.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.299 | |
| Product width mm | 33.000 |
