
Danfoss
401-1982-76
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
401-1982-76
Product specifications
Characteristic | Value |
|---|---|
| Additional Ports | None |
| Application | Construction Machinary|Agriculture Machinary|Heavy Duty Equipment|Marine|Forestry Machinary|Mining Equipment |
| Brand | Danfoss |
| Design code | 1 |
| Feature | Flow Rate 7.5-45 L/min (2-12 gal/min)Maximum pressure 190 bar (2,755 psi)Mid-range vehicle applications |
| Flow Amplification | None |
| Fluid compatibility | See Danfoss Technical Bulletin 3-401 |
| Housing material | Ductile Iron |
| Identification | Danfoss Product Number On Nameplate |
| Inlet Pressure Rating | 276 bar |
| Input Torque | Standard |
| Integral Valves | Yes |
| Load Circuit | Non Reaction |
| Main Displacement | 100 cm³/rev |
| Maximum Back Pressure | 21 bar |
| Mechanical Interface | Internal Involute Spline, 12 Tooth 16/32 Dp 30 Degree Pa |
| Model Code | ASLA21A05AAA071928BAAABA3ABD1NA |
| Mounting Threads | 4x M10x1.5 Mouting Face |
| Neutral Circuit | Open Center |
| Paint | Blue |
| Ports | 4x M18x1.5-6H Metric Port |
| Product Height | 4.05 in |
| Product Length/Depth | 5.8 in |
| Product Type | Steering Control Units |
| Product Volume | 82.215 in³ |
| Product Width | 3.5 in |
| Recommended Filtration Level | ISO 18/13 Cleanliness |
| Return Pressure Rating | 21 bar |
| Special features | None |
| Sub-brand | None |
| Trade Name | Xcel45 |
| Unit type | Standard |
| Valve Options | None |
| Viscosity Recommendation | 120 SUS |
| Working pressure - max | 275 bar |
| Working temperature - max | 93 °C |