Winner by Danfoss
4012-2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4012-2
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Application | Marine/Military, Chemical Processing, Pulp and Paper Industries, Food and Beverage Processing, Off-Shore Drilling |
| Brand | Winner by Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 1/8 IN |
| End Size 2 | 1/8 IN |
| End type 1 | BSPT |
| End type 2 | BSPT |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | Cr3+Zinc |
| Item type | BSPT Male/BSPT Male 90° Elbow Adapter |
| Product material | Carbon Steel |
| Product Type | Elbow Adapters |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | R1/8-28 |
| Thread Size 2 | R1/8-28 |
| Trade Name | 4012 Series |