Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.470 | |
| A dimension MM | 62.740 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 4013-12S | |
| Compatible hose ID IN | 0.750 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -12 | -12 |
| Finish plating | ZINC PLATING | Zinc plating |
| Inside diameter IN | 0.907 | |
| Inside diameter MM | 23.040 | |
| Product height in | 1.660 | |
| Product height mm | 42.164 | |
| Product length in | 2.470 | |
| Product length mm | 62.738 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.660 | |
| Product width mm | 42.164 | |
| Reusable socket hex MM | 38.100 |
