Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.950 | |
| A dimension MM | 74.930 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 4013-16S | |
| Compatible hose ID IN | 1.000 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -16 | -16 |
| Finish plating | ZINC PLATING | Zinc plating |
| Inside diameter IN | 1.120 | |
| Inside diameter MM | 28.450 | |
| Product height in | 1.953 | |
| Product height mm | 49.606 | |
| Product length in | 2.950 | |
| Product length mm | 74.930 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.810 | |
| Product width mm | 45.974 | |
| Reusable socket hex MM | 46.000 |
