XCEL45 STEERING
403-8425-73
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 5.000 |
| Product height mm | | 127.000 |
| Product length in | | 6.000 |
| Product length mm | | 152.400 |
| Product width in | | 5.500 |
| Product width mm | | 139.700 |