S526N-2 3/2 SOLENOID VALVE 3W 12, S526-N-2-product-details

S526N-2 3/2 SOLENOID VALVE 3W 12, S526-N-2

403AA00072A

Model code: S526-N-2


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Coil terminationNONENone
DiodeNONo
Flow rate LPM35.000
Fluid compatibilityMIL-H-5606, SAE10, SAE20, ETCMIL-H-5606, SAE10, SAE20, etc
FunctionSOLENOID VALVESolenoid Valve
HousingNONo
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Leakage5 DROPS/MIN5 drops/min
Model Code 1S526-N-2
Number of housing ports33
Number of valve ports33
Operating temperature-40 C TO 120 C (-40 TO 248 F)-40 C to 120 C (-40 to 248 F)
OperationELECTRICALLY OPERATEDElectrically operated
Override typeNONENone
Port TypeCARTRIDGE ONLYCartridge Only
Pressure rating BAR210.00
Product height in2.360
Product height mm59.944
Product length in4.430
Product length mm112.522
Product width in1.400
Product width mm35.560
Recommended filtration level18/16/1318/16/13
Seal typeNITRILENitrile
Special featuresNONENone
Style3-WAY 2-POSITION3-Way 2-Position