S222NA126T 3/2 SOL/COIL ASSY  12VDC, S222-N-A-12-6T-product-details

S222NA126T 3/2 SOL/COIL ASSY 12VDC, S222-N-A-12-6T

403AA00931A

Model code: S222-N-A-12-6T


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Coil terminationNONENone
DiodeNONo
Fluid CompatibilityMIL-H-5606, SAE10, SAE20, ETCMIL-H-5606, SAE10, SAE20, etc
FunctionSOLENOID VALVESolenoid Valve
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Model Code 1S222-N-A-12-6T
Operating temperature-40 C TO 120 C (-40 TO 248 F)-40 C to 120 C (-40 to 248 F)
OperationELECTRICALLY OPERATEDElectrically operated
Override typeNONENone
Recommended filtration level18/16/1318/16/13
Seal typeBUNA-NBuna-N
Special FeaturesNONENone