S420N-A24 2/2 SOL/COIL ASSY NO 24V, S420-N-A-24-product-details

S420N-A24 2/2 SOL/COIL ASSY NO 24V, S420-N-A-24

403AA01013A

Model code: S420-N-A-24


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Coil terminationNONENone
DiodeNONo
Fluid CompatibilityMIL-H-5606, SAE10, SAE20, ETCMIL-H-5606, SAE10, SAE20, etc
FunctionSOLENOID VALVESolenoid Valve
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Model Code 1S420-N-A-24
Operating temperature-40 C TO 120 C (-40 TO 248 F)-40 C to 120 C (-40 to 248 F)
OperationELECTRICALLY OPERATEDElectrically operated
Override typeNONENone
Recommended filtration level18/16/1318/16/13
Seal typeNITRILENitrile
Special FeaturesNONENone