Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation option | NONE | None |
| Brand | DANFOSS | Danfoss |
| Detent option | NO | No |
| Flow rate LPM | 20.000 | |
| Fluid Compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Housing material | STEEL | Steel |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | 1HSH20-0.3-S | |
| Number of housing ports | 3 | 3 |
| Number of valve ports | 3 | 3 |
| Operation | PILOT OPERATED | Pilot operated |
| Pilot pressure setting BAR | 0.30 | |
| Pressure rating BAR | 350.00 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |