Product specifications
Characteristic | Value |
---|---|
Adjustment type | No Operator |
Brand | Danfoss |
Cavity | A12744 |
Factory set flow rate GPM | 7.260 |
Factory set flow rate LPM | 27.50 |
Flow rate gpm | 10.56 |
Flow rate lpm | 40.000 |
Fluid Compatibility | MIL-H-5606, SAE10, SAE20, etc |
Function | Flow Divider Combiner |
Housing | No |
Housing material | Steel |
Installation type | Screw-in Cartridge |
Leakage | Standard |
Maximum flow rate GPM | 10.560 |
Maximum flow rate LPM | 40.00 |
Minimum flow rate GPM | 3.960 |
Minimum flow rate LPM | 15.00 |
Model Code | 2CFD50-40S |
Model Code 1 | 2CFD50-40-S |
Number of housing ports | 3 |
Number of valve ports | 3 |
Operating temperature | -30 C to 90 C (-22 to 194 F) |
Port type | Cartridge Only |
Pressure rating BAR | 350.00 |
Pressure rating PSI | 5076.32 |
Rec filtration level | 18/16/13 |
Seal Type | Buna-N |
Special features | None |
Spool seal | No |
Style | Spool |