Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | 2FP95-P-6W-95S | |
| Product height in | 4.370 | |
| Product height mm | 110.998 | |
| Product length in | 7.480 | |
| Product length mm | 189.992 | |
| Product width in | 2.000 | |
| Product width mm | 50.800 |
