Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | SCREW | Screw |
| Brand | DANFOSS | Danfoss |
| Factory set flow rate GPM | 7.265 | |
| Factory set flow rate LPM | 27.50 | |
| Flow rate GPM | 52.834 | |
| Flow rate lpm | 200.00 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | PRIORITY FLOW REG ADJUST TYPE | Priority Flow Regulator Adjust type |
| Housing | YES | Yes |
| Housing material | STEEL | Steel |
| Installation type | LINE MOUNTED | Line Mounted |
| Leakage | STANDARD | Standard |
| Maximum flow rate GPM | 14.500 | |
| Maximum flow rate LPM | 55.00 | |
| Model Code 1 | 2FPH55-P4W-55S-H12 | |
| Number of housing ports | 4 | 4 |
| Number of valve ports | 4 | 4 |
| Operating temperature | -20 C TO 90 C (-4 TO 194 F) | -20 C to 90 C (-4 to 194 F) |
| Port size | 1/2" | 1/2" |
| Port type | BSP | BSP |
| Pressure rating BAR | 350.00 | |
| Pressure rating PSI | 5076.32 | |
| Product height in | 6.610 | |
| Product height mm | 167.894 | |
| Product length in | 6.610 | |
| Product length mm | 167.894 | |
| Product width in | 2.200 | |
| Product width mm | 55.880 | |
| Rec filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Spool seal | NO | No |
| Style | ADJUST PRESS COMPENS, FLOW REG | Adjustable Pressure Compensated, Flow Regulator |