Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | SCREW | Screw |
| Brand | DANFOSS | Danfoss |
| Cavity | CVA-20-01-0 | CVA-20-01-0 |
| Differential pressure BAR | 350.00 | |
| Differential pressure PSI | 5076.32 | |
| Factory set flow rate GPM | 3.302 | |
| Factory set flow rate LPM | 12.50 | |
| Flow rate GPM | 5.283 | |
| Flow rate LPM | 20.00 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | FLOW REGULATOR | Flow Regulator |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | STANDARD | Standard |
| Maximum flow rate GPM | 4.200 | |
| Maximum flow rate LPM | 16.00 | |
| Minimum flow rate GPM | 2.378 | |
| Minimum flow rate LPM | 9.00 | |
| Model Code 1 | 2CFR30-P-15-S | |
| Number of housing ports | 2 | 2 |
| Number of valve ports | 2 | 2 |
| Operating temperature | -20 C TO 90 C (-4 TO 194 F) | -20 C to 90 C (-4 to 194 F) |
| Operation | DIFFERENTIAL PRESSURE | Differential Pressure |
| Port Type | CARTRIDGE ONLY | Cartridge Only |
| Pressure rating BAR | 350.00 | |
| Pressure rating PSI | 5076.32 | |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 3.260 | |
| Product length mm | 82.804 | |
| Product width in | 1.000 | |
| Product width mm | 25.400 | |
| Rec filtration level | 18/16/13 | 18/16/13 |
| Seal Type | BUNA-N | Buna-N |
| Special Features | NONE | None |
| Spool seal | NO | No |
| Style | FLOW RESTRICTOR | Flow Restrictor |