2FPH95P6W95SH12 FLOW REG/DIVER PRIOR(20l, 2FPH95-P6W-95S-H12-product-details

2FPH95P6W95SH12 FLOW REG/DIVER PRIOR(20l, 2FPH95-P6W-95S-H12

405AA00557A

Model code: 2FPH95-P6W-95S-H12


Tools

Product specifications

Characteristic
Value
Description
Adjustment typeSCREWScrew
BrandDANFOSSDanfoss
Factory set flow rate GPM12.548
Factory set flow rate LPM47.50
Flow rate GPM52.834
Flow rate LPM200.00
Fluid CompatibilityMIL-H-5606, SAE10, SAE20, ETCMIL-H-5606, SAE10, SAE20, etc
FunctionPRIORITY FLOW REG ADJUST TYPEPriority Flow Regulator Adjust type
HousingYESYes
Housing materialSTEELSteel
Installation typeLINE MOUNTEDLine Mounted
LeakageSTANDARDStandard
Maximum flow rate GPM25.100
Maximum flow rate LPM95.00
Model Code 12FPH95-P6W-95S-H12
Number of housing ports44
Number of valve ports44
Operating temperature-20 C TO 90 C (-4 TO 194 F)-20 C to 90 C (-4 to 194 F)
Port Size3/4"3/4"
Port TypeBSPBSP
Pressure rating BAR350.00
Pressure rating PSI5076.32
Product height in5.000
Product height mm127.000
Product length in3.740
Product length mm94.996
Product width in2.500
Product width mm63.500
Rec filtration level18/16/1318/16/13
Seal typeBUNA-NBuna-N
Special FeaturesNONENone
Spool sealNONo
StyleADJUST PRESS COMPENS, FLOW REGAdjustable Pressure Compensated, Flow Regulator