Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | LEAKPROOF SCREW | Leakproof Screw |
| Brand | DANFOSS | Danfoss |
| Cavity | C-10-3S | C-10-3S |
| Flow rate LPM | 60.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | OVERCENTER VALVE | Overcenter Valve |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | 1CEV30-F-20-S-7-XXX | |
| Pilot ratio | 5:1 | 5:1 |
| Product height in | 3.680 | |
| Product height mm | 93.472 | |
| Product length in | 1.000 | |
| Product length mm | 25.400 | |
| Product width in | 1.000 | |
| Product width mm | 25.400 | |
| Valve torque into cavity | 68-75 NM | 68-75 Nm |
