1CDE20F35S3-SP335BAR @ 3 L/MIN OCV CART, 1CDE20-F-35-S-3-315-product-details

1CDE20F35S3-SP335BAR @ 3 L/MIN OCV CART, 1CDE20-F-35-S-3-315

406AA03166A

Model code: 1CDE20-F-35-S-3-315


Tools

Product specifications

Characteristic
Value
Description
Adjustment typeSCREWScrew
BrandDANFOSSDanfoss
Flow rate LPM20.000
Fluid compatibilityMIL-H-5606, SAE10, SAE20, ETCMIL-H-5606, SAE10, SAE20, etc
FunctionOVERCENTER VALVEOvercenter Valve
HousingNONo
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Leakage0.25 CC/MIN0.25 cc/min
Max load induced p BAR270.000
Max pilot adjust p BAR173.250
Max relief press BAR350.000
Min pilot adjust p BAR141.750
Model Code 11CDE20-F-35-S-3-315
Number of housing ports33
Number of valve ports33
Operating temperature-30 C TO 90 C (-22 TO 194 F)-30 C to 90 C (-22 to 194 F)
OperationPILOT OPERATEDPilot operated
Pilot ratio3:13:1
Port sizeNONENone
Port typeCARTRIDGE ONLYCartridge Only
Pressure rating BAR350.000
Product height in0.980
Product height mm24.892
Product length in3.580
Product length mm90.932
Product width in0.980
Product width mm24.892
Recommended filtration level18/16/1318/16/13
Seal TypeBUNA-NBuna-N
Special featuresNONENone
StylePILOT ASSISTED RELIEF W CHECKPilot assisted relief with check