1CDEP20F35S3-SP340BA R@3L/MIN ATP ONLY, 1CDEP20-F-35-S-3-340-product-details

1CDEP20F35S3-SP340BA R@3L/MIN ATP ONLY, 1CDEP20-F-35-S-3-340

406AA03557A

Model code: 1CDEP20-F-35-S-3-340


Tools

Product specifications

Characteristic
Value
Description
Adjustment typeSCREWScrew
BrandDANFOSSDanfoss
CavityA6610A6610
Flow rate LPM30.000
Fluid compatibilityMIL-H-5606, SAE10, SAE20, ETCMIL-H-5606, SAE10, SAE20, etc
FunctionOVERCENTER VALVEOvercenter Valve
HousingNONo
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Leakage0.25 CC/MIN0.25 cc/min
Max load induced p BAR270.000
Max pilot adjust p BAR115.500
Max relief press BAR350.000
Min pilot adjust p BAR94.500
Model Code 11CDEP20-F-35-S-3-340
Number of housing ports33
Number of valve ports33
Operating temperature-30 C TO 90 C (-22 TO 194 F)-30 C to 90 C (-22 to 194 F)
OperationPILOT OPERATEDPilot operated
Pilot ratio3:13:1
Port SizeNONENone
Port typeCARTRIDGE ONLYCartridge Only
Pressure rating BAR350.000
Product height in1.000
Product height mm25.400
Product length in2.480
Product length mm62.992
Product width in1.000
Product width mm25.400
Recommended filtration level18/16/1318/16/13
Seal typeNITRILENitrile
StylePILOT ASSISTED RELIEF W CHECKPilot assisted relief with check