Danfoss Airflex
407931
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
Item type | Spare Part |
Package contents | Friction Disc Casting |
Product Height | 15.28 in |
Product Length/Depth | 15.28 in |
Product Type | Kits and Spare Parts |
Product Volume | 305.857 in³ |
Product Weight | 42 lb |
Product Width | 1.31 in |
Product material | Alloy Iron |
Sub-brand | Airflex |
Trade Name | DP Series |