Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | TAMPERPROOF CAP | Tamperproof Cap |
| Brand | DANFOSS | Danfoss |
| Cavity | CVB-22-06-0 | CVB-22-06-0 |
| Factory set pressrue BAR | 172.250 | |
| Flow rate LPM | 76.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | PRESSURE REDUCING/RELIEVING | Pressure Reducing/Relieving Valves |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 0.3 CC/MIN | 0.3 cc/min |
| Max working pressure BAR | 210.000 | |
| Min working pressure BAR | 15.000 | |
| Model Code 1 | 1PAA60-G-20-SV-172 | |
| Number of housing ports | 3 | 3 |
| Number of valve ports | 3 | 3 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | PILOT OPERATED | Pilot operated |
| Port Size | NONE | None |
| Port Type | CARTRIDGE ONLY | Cartridge Only |
| Pressure rating BAR | 350.000 | |
| Product height in | 1.062 | |
| Product height mm | 26.975 | |
| Product length in | 4.212 | |
| Product length mm | 106.985 | |
| Product width in | 1.062 | |
| Product width mm | 26.975 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | VITON | Viton |
| Style | SPOOL | Spool |