Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | Screw | |
| Brand | DANFOSS | Danfoss |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc | |
| Function | Pressure Intensifier | |
| Housing | Yes | |
| Housing material | Steel | |
| Installation type | Screw-in Cartridge | |
| Leakage | 0.3 cc/min | |
| Model Code 1 | 1T16-2W-6-S | |
| Operating temperature | -40 C to 120 C (-40 to 248 F) | |
| Operation | Differential Pressure | |
| Port Size | 1/4" | |
| Port Type | BSP | |
| Product height in | 8.890 | |
| Product height mm | 225.806 | |
| Product length in | 3.190 | |
| Product length mm | 81.026 | |
| Product width in | 2.640 | |
| Product width mm | 67.056 | |
| Recommended filtration level | 18/16/13 | |
| Seal Type | Buna-N | |
| Special Features | None | |
| Style | Poppet |