Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | 1VRC250-P-8W-35-S-377 | |
| Product height in | 6.590 | |
| Product height mm | 167.386 | |
| Product length in | 4.210 | |
| Product length mm | 106.934 | |
| Product width in | 4.000 | |
| Product width mm | 101.600 |