RELIEF VALVE,CIB, 7VR250, 7VR250-P-8W-35-1-H-24-S-B7H-product-details

RELIEF VALVE,CIB, 7VR250, 7VR250-P-8W-35-1-H-24-S-B7H

407AA02046A

Model code: 7VR250-P-8W-35-1-H-24-S-B7H


Tools

Product specifications

Characteristic
Value
Description
Adjustment typeLEAKPROOF SCREWLeakproof Screw
BrandDANFOSSDanfoss
Factory set pressrue BAR190.000
Flow rate LPM200.000
Fluid compatibilityMIL-H-5606, SAE10, SAE20, ETCMIL-H-5606, SAE10, SAE20, etc
FunctionPRESSURE RELIEF VALVEPressure Relief Valve
HousingYESYes
Housing materialSTEELSteel
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Leakage0.3 CC/MIN0.3 cc/min
Max working pressure BAR350.000
Min working pressure BAR30.000
Model Code 17VR250-P-8W-35-1-H-24-S-B7H
OperationPILOT OPERATEDPilot operated
Port Size1"1"
Port TypeBSPBSP
Pressure rating BAR350.000
Product height in6.800
Product height mm172.720
Product length in3.500
Product length mm88.900
Product width in2.000
Product width mm50.800
Recommended filtration level18/16/1318/16/13
Seal typeBUNA-NBuna-N
StyleSPOOLSpool