
Danfoss
407AA02223A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
407AA02223A
Product specifications
Characteristic | Value |
|---|---|
| Adjustment Type | Fixed - State Pressure Setting Required |
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Cavity | A881 |
| Factory Set Pressure | 130 bar |
| Feature | 350 bar (5000 psi) & 300 L/min (80 USgpm)Reliable, economical and compactMaximum flexibility and minimum space |
| Flow rate | 30 l/min |
| Fluid compatibility | All SICV product are suitable for mineral oil based general hydraulic fluids including MIL-H-5606, SAE 10, SAE 20, etc. For any other fluids please contact Danfoss SICV Engineering department and supply a full data sheet for the fluid in question. |
| Function | Pilot Relief Valve |
| Housing | No |
| Installation Type | Screw-in Cartridge |
| Leakage | 100 cc/min |
| Minimum Working Pressure | 50 bar |
| Model Code | 1ARD100-N-15S |
| Number of Housing Ports | 2 |
| Number of Valve Ports | 2 |
| Operating Temperature | -40°C to +120°C |
| Operation | Pilot Operated |
| Port size | None |
| Port Type | Cartridge Only |
| Pressure Rating | 210 bar |
| Product Height | 1.181 in |
| Product Length/Depth | 5.1 in |
| Product Type | Pressure Control Valves |
| Product Volume | 7.113 in³ |
| Product Weight | .9 lb |
| Product Width | 1.181 in |
| Recommended Filtration Level | 18/16/13 |
| Seal Type | Buna-N |
| Style | Spool |
| Sub-brand | None |
| Trade Name | 1ARD100 Series |
| Valve Material | Steel |
| Working pressure - max | 210 bar |