Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.210 | |
| A dimension MM | 132.300 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.250 | |
| Backup hex size MM | 31.750 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 4103-4-24S | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Compatible hoses | 1509 | 1509 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.250 | |
| End connection hex size MM | 31.750 | |
| End size 1 | -24 | -24 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.990 | |
| Hose cut off factor MM | 50.546 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.280 | |
| Inside diameter MM | 32.512 | |
| Product height in | 2.250 | |
| Product height mm | 57.150 | |
| Product length in | 5.210 | |
| Product length mm | 132.334 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.250 | |
| Product width mm | 57.150 | |
| Series | 100R2 REUSABLE | 100R2 Reusable |
