PLUG, HEX
411642
Tools411642 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 10.000 |
| Product height mm | 254.000 |
| Product length in | 10.000 |
| Product length mm | 254.000 |
| Product width in | 1.730 |
| Product width mm | 43.942 |
| Sub brand | Airflex |