Aeroquip by Danfoss
41.420-12-12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
41.420-12-12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .75 in | |
| Compatible hoses | 2755 | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End Size 1 | 3/4 IN | |
| End type 1 | BSPP | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Dura-Kote | |
| Hex Size 2 | 1.26 in | |
| Hose cut-off factor | .92 in | |
| Hose dash size | -12 | |
| Inside diameter | .59 in | |
| Item type | Nipple Assembly | |
| Product Height | 1.45 in | |
| Product Length/Depth | 2.88 in | |
| Product material | Carbon Steel | |
| Product Type | Marine Military | |
| Product Volume | 5.262 in³ | |
| Product Weight | .44 lb | |
| Product Width | 1.26 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | G3/4 | |
| Trade Name | 190911 Series |