32DBX GEAR Nr 50
415753
Tools415753 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Gear Casting |
| Product height in | 25.860 |
| Product height mm | 656.844 |
| Product length in | 25.860 |
| Product length mm | 656.844 |
| Product Material | Ductile Iron |
| Product width in | 3.440 |
| Product width mm | 87.376 |
| Sub brand | Airflex |