SPRING RETAINER, 32DBX
415761
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 3.730 |
| Product height mm | | 94.742 |
| Product length in | | 14.230 |
| Product length mm | | 361.442 |
| Product width in | | 0.250 |
| Product width mm | | 6.350 |
| Sub brand | AIRFLEX | Airflex |