GUARD-BRAKE, 20DBBS
416232
Tools416232 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 10.000 |
| Product height mm | 254.000 |
| Product length in | 10.000 |
| Product length mm | 254.000 |
| Product width in | 0.067 |
| Product width mm | 1.702 |
| Series | DBBS |
| Sub brand | Airflex |