Vickers by Danfoss
416458-3
45VQ60A 86C20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding |
Brand | Vickers by Danfoss |
Configuration | Single |
Design code | 20 |
Displacement | 193.4 cm³/rev |
Feature | Longer operating lifeOustanding volumetric efficiencyBuilt for high-pressure, high-speed applications |
Flow rate | 375.49943808 l/min |
Frame size | 45VQ |
Front outlet port position (cover end view) | INLINE WITH INLET PORT |
Identification | None |
Inlet port connections | 1 1/2 Diameter 4-Bolt Flange |
Model Code | 45VQ60A 86C20 |
Paint | None |
Product Height | 6.94 in |
Product Length/Depth | 11.98 in |
Product Type | Vane Pumps |
Product Volume | 696.723 in³ |
Product Weight | 75 lb |
Product Width | 8.38 in |
Product material | Cast Iron |
Ring size | 60 |
Seal material | Buna-N |
Shaft rotation | Right |
Shafts | Straight Keyed |
Special features | None |
Sub-brand | None |
Trade Name | VQ(H) Series |
Vane function type | Pump |
Working pressure - max | 175 bar |