4165X20
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FC1229-2020S
4165X20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible tube OD | 1.25 in | |
| End type 1 | Braze | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Inside diameter | 1.024 in | |
| Item type | Tailpieces | |
| Outside diameter | 1.597 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.1 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.597 in | |
| Product Length/Depth | .61 in | |
| Product material | Carbon steel | |
| Product Volume | 1.556 in³ | |
| Product Weight | .092 lb | |
| Product Width | 1.597 in | |
| Thread sealant | No | |
| UPC | 725975045695 | |
| Working pressure | 4000 Psi |