Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | COVER | Cover |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 0.126 | |
| Product length mm | 3.190 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.500 | |
| Product width mm | 63.500 |
