Danfoss Airflex
416856
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
416856
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty | |
| Package contents | Friction Disc Assembly | |
| Product Height | 30.51 in | |
| Product Length/Depth | 30.51 in | |
| Product material | Carbon Steel | |
| Product Type | Kits and Spare Parts | |
| Product Volume | 1028.6 in³ | |
| Product Weight | 54 lb | |
| Product Width | 1.105 in | |
| Sub-brand | Airflex | |
| Trade Name | CBC Series |