Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
417026-03
SCREW, DBB/DBBS DISC CENTERING
417026-03
Where to buy
Export PDF
Tools
Add to comparison
417026-03
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.656
Product height mm
42.062
Product length in
1.380
Product length mm
35.052
Product width in
10.030
Product width mm
254.762
Series
DBBS
DBBS
Sub brand
AIRFLEX
Airflex