Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
417043
FRICTION SHOE ASSY, 200DPA
417043
Where to buy
Export PDF
Tools
Add to comparison
417043
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.750
Product height mm
69.850
Product length in
5.140
Product length mm
130.556
Product width in
0.580
Product width mm
14.732
Size
200
200
Sub brand
AIRFLEX
Airflex